* DTDZV12 D model * PKG: SC-108B,Vz=12V at Iz=10mA,Pd=500mW * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2016/07/19 .MODEL DTDZV12 D + IS=1.6703E-15 + N=.99376 + RS=.17861 + IKF=39.792E-3 + EG=1.1300 + CJO=270.49E-12 + M=.33387 + VJ=.64533 + ISR=2.939E-12 + NR=4.1000 + BV=12.005 + IBV=10.000E-3 + NBV=0.1800 + TBV1=0.00068 + NBVL=22.500 + IBVL=0.800E-9