* TFZV5_1B D model * PKG: TUMD2M,Vz=5.1V at Iz=20mA,Pd=500mW * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2015/10/27 *****************A C .SUBCKT TFZV5_1B 1 2 .PARAM T0=25 .FUNC I1(V) {IF(V<0,-2.760E-10*((-V*(1+4.623E-04*(TEMP-T0)+2.205E-11*(TEMP-T0)**2))**9.622E+00+ + (-V*(1+6.623E-04*(TEMP-T0)+2.205E-11*(TEMP-T0)**2))**9.822E+00),0)} R1 1 2 1E15 E1 3 0 VALUE={V(1,2)} V1 3 4 0 D1 4 0 D1 V2 3 5 0 D2 5 0 D2 G1 1 2 VALUE={I1(V(3))+I(V1)-I(V2)*IF(V(3)<0,1,0)} .MODEL D1 D + IS=995.91E-18 + N=1.0080 + RS=.60577 + IKF=61.268 + CJO=288.11E-12 + M=.33358 + VJ=.7279 + ISR=40.0418E-12 + NR=3.1900 + BV=5.1500 + IBV=80.000E-3 + TT=2.7000E-8 + NBV=0.600 + TBV1=1.000E-7 + NBVL=7.2000 + IBVL=10.0000E-3 .MODEL D2 D + IS=995.91E-18 + N=1.0080 + RS=.60577 + IKF=61.268 + M=.33358 + VJ=.7279 .ENDS TFZV5_1B