* DUDZV16B D model * PKG: UMD2,Vz=16V at Iz=5mA,Pd=200mW * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2015/09/03 .MODEL DUDZV16B D + IS=2.9649E-16 + N=1.0357 + RS=.21510 + IKF=55.214 + CJO=1.3885E-11 + M=.33221 + VJ=.53071 + ISR=5.2147E-13 + NR=2.6867 + BV=16.150 + IBV=1.0000E-3 + TT=1.3700E-7 + NBV=1.1000 + TBV1=0.7800E-3 + NBVL=71.700 + IBVL=7.0000E-12