* UDZV3_9B D model * PKG: UMD2,Vz=3.9V at Iz=5mA,Pd=200mW * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2015/09/02 *****************A C .SUBCKT UDZV3_9B 1 2 .PARAM T0=25 .FUNC I1(V) {IF(V<0,-2.259E-08*((-V*(1+5.164E-04*(TEMP-T0)+3.953E-07*(TEMP-T0)**2))**8.675E+00+ + (-V*(1+5.164E-04*(TEMP-T0)+3.953E-07*(TEMP-T0)**2))**6.898E+00),0)} R1 1 2 1E15 E1 3 0 VALUE={V(1,2)} V1 3 4 0 D1 4 0 D1 V2 3 5 0 D2 5 0 D2 G1 1 2 VALUE={I1(V(3))+I(V1)-I(V2)*IF(V(3)<0,1,0)} .MODEL D1 D + IS=2.8185E-16 + N=1.0090 + RS=.20415 + IKF=1.6248 + CJO=5.9097E-11 + M=.32508 + VJ=.62394 + ISR=4.6185E-12 + NR=3.7000 + BV=4.5300 + TT=3.3000E-8 + NBVL=2.0000 + IBVL=5.0000 .MODEL D2 D + IS=2.8185E-16 + N=1.0090 + RS=.20415 + IKF=1.6248 + M=.32508 + VJ=.62394 .ENDS UDZV3_9B