* UDZV5_1B D model * PKG: UMD2,Vz=5.1V at Iz=5mA,Pd=200mW * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2015/02/23 *****************A C .SUBCKT UDZV5_1B 1 2 .PARAM T0=25 .FUNC I1(V) {IF(V<0,-9.091E-12*((-V*(1+5.895E-04*(TEMP-T0)+2.413E-12*(TEMP-T0)**2))**9.603E+00+ + (-V*(1+5.895E-04*(TEMP-T0)+2.413E-12*(TEMP-T0)**2))**2.173E-00),0)} R1 1 2 1E15 E1 3 0 VALUE={V(1,2)} V1 3 4 0 D1 4 0 D1 V2 3 5 0 D2 5 0 D2 G1 1 2 VALUE={I1(V(3))+I(V1)-I(V2)*IF(V(3)<0,1,0)} .MODEL D1 D + IS=1.1945E-16 + N=1.0016 + RS=4.41492 + IKF=112.03 + CJO=3.5067E-11 + M=.34217 + VJ=.52789 + ISR=5.8367E-12 + NR=2.8900 + BV=5.1050 + IBV=1.0000 + TT=4.5000E-8 + NBV=0.0700 + TBV1=2.2000E-4 + NBVL=4.0000 + IBVL=1.0000E-3 .MODEL D2 D + IS=1.1945E-16 + N=1.0016 + RS=.21492 + IKF=112.03 + M=.34217 + VJ=.52789 .ENDS UDZV5_1B