* UDZV5_6B D model * PKG: UMD2,Vz=5.6V at Iz=5mA,Pd=200mW * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2015/02/23 *****************A C .SUBCKT UDZV5_6B 1 2 .PARAM T0=25 .FUNC I1(V) {IF(V<0,-3.501E-15*((-V*(1+3.835E-04*(TEMP-T0)+3.011E-06*(TEMP-T0)**2))**1.148E+01+ + (-V*(1+3.835E-04*(TEMP-T0)+3.011E-06*(TEMP-T0)**2))**6.697E-05),0)} R1 1 2 1E15 E1 3 0 VALUE={V(1,2)} V1 3 4 0 D1 4 0 D1 V2 3 5 0 D2 5 0 D2 G1 1 2 VALUE={I1(V(3))+I(V1)-I(V2)*IF(V(3)<0,1,0)} .MODEL D1 D + IS=1.1144E-16 + N=1.0064 + RS=6.9303 + IKF=1.3777 + CJO=2.7392E-11 + M=.32612 + VJ=.53816 + ISR=2.0285E-12 + NR=3.1200 + BV=5.6050 + IBV=0.0400 + TT=4.5000E-8 + NBV=0.2000 + TBV1=0.3200E-3 + NBVL=4.8000 + IBVL=4.0000E-5 .MODEL D2 D + IS=1.1144E-16 + N=1.0064 + RS=.23038 + IKF=1.3777 + M=.32612 + VJ=.53816 .ENDS UDZV5_6B