* DUMZ12K D model * PKG: UMD4,Vz=12V at Iz=5mA,Pd=200mW * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2015/08/28 .MODEL DUMZ12K D + IS=112.28E-18 + N=1.0073 + RS=.15838 + IKF=.18575 + CJO=15.408E-12 + M=.32921 + VJ=.81687 + ISR=0.601E-12 + NR=3.2500 + BV=11.990 + IBV=5.0000E-3 + TT=238.04E-9 + NBV=0.3 + TBV1=0.00075