* SCS230KE2 * SiC Schottky Barrier Diode model * 1200V 15A + 15A * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2015/12/10 *****************A1 C A2 .SUBCKT SCS230KE2 1 2 3 .PARAM T0=25 .FUNC R1(I) {40.48m*I*EXP((TEMP-T0)/155.8)} .FUNC I1(V) {2.102f*(EXP(V/0.02760/EXP((TEMP-T0)/405.3))-1)* + EXP((TEMP-T0)/7.850*EXP((TEMP-T0)/-601.3))} .FUNC I2(V) {TANH(V/0.1)*(710.4p*EXP(-V/198.3)*EXP((TEMP-T0)/54.40)+ + 26.02f*EXP(-V/63.22/EXP((TEMP-T0)/178.9))* + EXP((TEMP-T0)/8.493*EXP((TEMP-T0)/-600)))} V11 1 13 0 E11 13 14 VALUE={R1(MIN(MAX(I(V11)/1.5,-500k),500k))} V12 14 15 0 C11 15 2 1.5p G11 14 2 VALUE={1.5*(I1(MIN(MAX(V(14,2),-5k),5))+I2(MIN(MAX(V(14,2),-5k),5)))+ + I(V12)*(913.9*(MAX(V(14,2),0.5607)-0.5607)+ + 727.2*(1-360.9*TANH(MIN(V(14,2),0.5607)/360.9)/1.121)**-0.4987)} R11 14 2 1T ********* ********* ********* ********* ********* ********* ********* ********* ********* ********* V21 3 23 0 E21 23 24 VALUE={R1(MIN(MAX(I(V21)/1.5,-500k),500k))} V22 24 25 0 C21 25 2 1.5p G21 24 2 VALUE={1.5*(I1(MIN(MAX(V(24,2),-5k),5))+I2(MIN(MAX(V(24,2),-5k),5)))+ + I(V22)*(913.9*(MAX(V(24,2),0.5607)-0.5607)+ + 727.2*(1-360.9*TANH(MIN(V(24,2),0.5607)/360.9)/1.121)**-0.4987)} R21 24 2 1T .ENDS SCS230KE2