* QUML1N PNP BJT model * Date: 2006/11/30 .MODEL QUML1N PNP + IS=70.000E-15 + BF=266.38 + VAF=50.700 + IKF=.27914 + ISE=70.000E-15 + NE=1.7618 + BR=1.8730 + VAR=100 + IKR=2.0006 + ISC=270.82E-12 + NC=1.7915 + RE=.2 + RB=7.8035 + RC=1.0862 + CJE=22.937E-12 + MJE=.58268 + CJC=11.613E-12 + MJC=.43988 + TF=328.92E-12 + XTF=331.17 + VTF=254.25 + ITF=8.1505 + TR=327.28E-9 + XTB=1.5000 * DUML1N D model * Date: 2007/02/01 .MODEL DUML1N D + IS=1.0517E-9 + N=1.7165 + RS=1.0433 + IKF=9.6408 + CJO=2.3682E-12 + M=.3238 + VJ=.75 + ISR=1.9668E-9 + NR=2.5000 + BV=80 + IBV=100.00E-9 + TT=48.993E-9