* QUMT3904 NPN BJT model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/06/19 .MODEL QUMT3904 NPN + IS=7.8000E-15 + BF=418.50 + VAF=210 + IKF=.11777 + ISE=107.33E-15 + NE=1.4561 + BR=1.4445 + VAR=16 + IKR=14.562 + ISC=71.780E-12 + NC=1.5919 + NK=.73861 + RB=7.1334 + RC=.86215 + CJE=6.3252E-12 + VJE=.62919 + MJE=.35786 + CJC=3.1745E-12 + VJC=.77077 + MJC=.19463 + TF=281.52E-12 + XTF=1.6571E3 + VTF=945.94 + ITF=10.142 + TR=121.92E-9 + XTB=1.5000