* QUMY1N_NPN BJT model * Date: 2006/11/30 .MODEL QUMY1N_NPN NPN + IS=70.000E-15 + BF=277.08 + VAF=114.03 + IKF=1 + ISE=70.000E-15 + NE=1.8934 + BR=11.565 + VAR=100 + IKR=.11266 + ISC=1.0228E-12 + NC=1.3260 + NK=.71869 + RE=.2 + RB=13.897 + RC=1.2190 + CJE=11.342E-12 + MJE=.38289 + CJC=4.0230E-12 + MJC=.34629 + TF=338.92E-12 + XTF=4.0449 + VTF=167.36 + ITF=.85959 + TR=110.25E-9 + XTB=1.5000 * QUMY1N_PNP BJT model * Date: 2006/11/30 .MODEL QUMY1N_PNP PNP + IS=70.000E-15 + BF=266.38 + VAF=50.700 + IKF=.27914 + ISE=70.000E-15 + NE=1.7618 + BR=1.8730 + VAR=100 + IKR=2.0006 + ISC=270.82E-12 + NC=1.7915 + RE=.2 + RB=7.8035 + RC=1.0862 + CJE=22.937E-12 + MJE=.58268 + CJC=11.613E-12 + MJC=.43988 + TF=328.92E-12 + XTF=331.17 + VTF=254.25 + ITF=8.1505 + TR=327.28E-9 + XTB=1.5000