* RTF016N05 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/04/05 ******************D G S .SUBCKT RTF016N05 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 102m D2 22 11 DDG R2 2 22 23 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=22.179E-6 + RS=10.000E-3 + RD=0 + VTO=1.3603 + RDS=45.000E6 + TOX=2.0000E-6 + CGSO=101p + CGDO=7p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.6 + ETA=0.0005 + KAPPA=0 + NFS=11G .MODEL DDS D + IS=8.3806E-12 + N=1.1610 + RS=11.389E-3 + IKF=.49348 + CJO=76.422E-12 + M=.42076 + VJ=.75563 + BV=45 + TT=24n .MODEL DDG D + CJO=78.683E-12 + M=.85505 + VJ=.75292 + N=10000 + FC=-0.3 .MODEL RTH RES + TC1=0.0064 + TC2=0.0000090 .ENDS RTF016N05