* RZM001P02 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/11/24 ******************D G S .SUBCKT RZM001P02 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 1.73 D2 11 22 DDG R2 2 22 11.1k .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=.1 + KP=7.1502E-6 + RS=10.000E-3 + RD=0 + VTO=-.85728 + RDS=20.000E6 + TOX=2.0000E-6 + CGSO=100p + CGDO=10p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.3 + ETA=0.001 + KAPPA=0 + UO=300 + NFS=9G .MODEL DDS D + IS=8.0143E-12 + N=1.3527 + RS=.1037 + IKF=39.234E-3 + CJO=7.0358E-12 + M=.39066 + VJ=.76134 + BV=20 + TT=27n .MODEL DDG D + CJO=1.6093E-12 + M=.43972 + VJ=.75339 + N=10000 + FC=0.5 .MODEL RTH RES + TC1=0.0033 + TC2=-0.000008 .ENDS RZM001P02