* SML-D13M8W LED model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2018/06/26 .MODEL SML-D13M8W D + IS=367.01E-24 + N=1.7076 + RS=3.1876 + IKF=383.88 + EG=2.1110 + CJO=8.5900E-12 + M=.14019 + VJ=1.5123