* SML-E12M8W LED model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2018/06/01 .MODEL SML-E12M8W D + IS=23.367E-21 + N=1.9101 + RS=4.4978 + IKF=5.8574E-3 + EG=2.2140 + CJO=7.0800E-12 + M=.22479 + VJ=.96378