* SML-M13UT LED model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2018/09/28 .MODEL SML-M13UT D + IS=52.575E-21 + N=1.9024 + RS=4.9092 + EG=2.1120 + CJO=8.5000E-12 + M=.14569 + VJ=.94253