* SML-Z14UT LED model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2018/09/28 .MODEL SML-Z14UT D + IS=143.79E-24 + N=1.5465 + RS=2.2619 + EG=2.0500 + CJO=36.600E-12 + M=.23849 + VJ=1.1221