* SMLK18WBJ*W1 LED model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2012/02/06 .MODEL SMLK18WBJCW1 D + IS=12.896E-21 + N=2.6116 + RS=7.1783 + IKF=2.9371E-3 + EG=3 + CJO=104.11E-12 + M=.16885 + VJ=2.1523 + ISR=8.7131E-12 + NR=20 + BV=5 + TT=25n