* DAN235E_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/21 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT DAN235E_TH Tj Ta C1 Tj Ta 39.6u C2 2 Ta 44.0u C3 3 Ta 529u C4 4 Ta 144m R1 Tj 2 11.2 R2 2 3 55.0 R3 3 4 271 R4 4 Ta 91.8 .ENDS DAN235E_TH