* RF201LAM2S_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2017/03/14 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RF201LAM2S_TH Tj Ta C1 Tj Ta 929.0u C2 2 Ta 2.692m C3 3 Ta 23.66m C4 4 Ta 502.1m R1 Tj 2 1.429 R2 2 3 6.820 R3 3 4 31.30 R4 4 Ta 61.91 .ENDS RF201LAM2S_TH