* RB461F_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/19 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB461F_TH Tj Ta C1 Tj Ta 94.9u C2 2 Ta 126u C3 3 Ta 875u C4 4 Ta 121m R1 Tj 2 6.39 R2 2 3 29.6 R3 3 4 189 R4 4 Ta 106 .ENDS RB461F_TH