* RB531XN_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/24 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB531XN_TH Tj Ta C1 Tj Ta 46.6u C2 2 Ta 65.2u C3 3 Ta 618u C4 4 Ta 138m R1 Tj 2 8.28 R2 2 3 48.3 R3 3 4 218 R4 4 Ta 89.8 .ENDS RB531XN_TH