* RB551VM-30_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/07/01 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB551VM-30_TH Tj Ta C1 Tj Ta 111u C2 2 Ta 465u C3 3 Ta 6.29m C4 4 Ta 2.42 R1 Tj 2 6.80 R2 2 3 57.6 R3 3 4 119 R4 4 Ta 31.0 .ENDS RB551VM-30_TH