* RB705D_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/20 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RB705D_TH Tj Ta C1 Tj Ta 50.5u C2 2 Ta 56.2u C3 3 Ta 763u C4 4 Ta 105m R1 Tj 2 10.0 R2 2 3 31.2 R3 3 4 240 R4 4 Ta 116 .ENDS RB705D_TH