* RSB33V_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2013/2/28 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RSB33V_TH Tj Ta C1 Tj Ta 80u C2 2 Ta 0.41m C3 3 Ta 6m C4 4 Ta 2.34 R1 Tj 2 9.57 R2 2 3 65.2 R3 3 4 119.12 R4 4 Ta 30.6 .ENDS RSB33V_TH