* SCS206AJ_T * SiC Schottky Barrier Diode Self-heating Thermal model * 650V 6A * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2016/02/22 *******************A C Tj Tc Ta .SUBCKT SCS206AJ_T 1 2 Tj Tc Ta .PARAM T0=25 T1=-100 T2=600 .FUNC K1(T) {MIN(MAX(T,T1),T2)} .FUNC R1(I,T) {40.09m*I*EXP((T-T0)/209.5)} .FUNC I1(V,T) {14.90f*(EXP(V/0.02818/EXP((T-T0)/396.1))-1)*EXP((T-T0)/8.109*EXP((T-T0)/-572.4))} .FUNC I2(V,T) {28.29f*TANH(V/0.1)*EXP(-V/34.40/EXP((T-T0)/161.1*EXP((T-T0)/600)))* + EXP((T-T0)/7.288*EXP((T-T0)/-600))} V1 1 3 0 E1 3 4 VALUE={R1(MIN(MAX(I(V1)/0.6,-500k),500k),K1(V(Tj)))} V2 4 5 0 C1 5 2 0.6p G1 4 2 VALUE={0.6*(I1(MIN(MAX(V(4,2),-5k),5),K1(V(Tj)))+I2(MIN(MAX(V(4,2),-5k),5),K1(V(Tj))))+ + I(V2)*(655.7*(MAX(V(4,2),0.5454)-0.5454)+ + 506.4*(1-213.8*TANH(MIN(V(4,2),0.5454)/213.8)/1.091)**-0.4996)} R1 4 2 1T ********* ********* ********* ********* ********* ********* ********* ********* ********* ********* G101 Ta Tj VALUE={MIN(MAX(IF(TIME>0,I(V1)*V(1,2),0),-1MEG),1MEG)} C101 Tj Ta 1.056m C102 T2 Ta 2.619m C103 T3 Ta 78.69m R101 Tj T2 836.1m R102 T2 T3 1.373 R103 T3 Tc 888.3m .ENDS SCS206AJ_T