* DTD123TK_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/28 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT DTD123TK_TH Tj Ta C1 Tj Ta 164u C2 2 Ta 137u C3 3 Ta 1.22m C4 4 Ta 115m R1 Tj 2 5.49 R2 2 3 18.5 R3 3 4 153 R4 4 Ta 115 .ENDS DTD123TK_TH