* EM6K6_TH THERMAL model * PKG: EMT6,Vdss=20V,Id=300mA * Rds(on)=0.7Ħ,Pd=120mW * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2015/12/16 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT EM6K6_TH Tj Ta C1 Tj Ta 53.13u C2 2 Ta 55.13u C3 3 Ta 584.8u C4 4 Ta 179.6m R1 Tj 2 9.672 R2 2 3 51.63 R3 3 4 188.5 R4 4 Ta 75.72 .ENDS EM6K6_TH