* R5011FNX_THC THERMAL model * PKG: TO-220FM,Vdss=500V,Id=11A * Rds(on)=0.4Ħ,Qg=30nC * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2015/12/10 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT R5011FNX_THC Tj Tc Ta C1 Tj Ta 2.140m C2 2 Ta 26.57m C3 3 Ta 474.8m R1 Tj 2 188.9m R2 2 3 816.5m R3 3 Tc 2.161 .ENDS R5011FNX_THC