* R6030ENZ_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2012/12/7 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT R6030ENZ_THC Tj Tc Ta C1 Tj Ta 5.98m C2 2 Ta 54.7m C3 3 Ta 1.09 R1 Tj 2 86.5m R2 2 3 469m R3 3 Tc 1.22 .ENDS R6030ENZ_THC