* RE1C001ZP_TH THERMAL model * PKG: EMT3F,Vdss=-20V,Id=100mA * Rds(on)=2.5Ħ,Pd=150mW * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2015/12/15 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RE1C001ZP_TH Tj Ta C1 Tj Ta 34.71u C2 2 Ta 32.24u C3 3 Ta 669.9u C4 4 Ta 169.6m R1 Tj 2 11.28 R2 2 3 53.38 R3 3 4 169.4 R4 4 Ta 91.27 .ENDS RE1C001ZP_TH