* RT1E040RP_TH THERMAL model * PKG: TSST8,Vdss=-30V,Id=4A * Rds(on)=32mĦ,Qg=10.5nC * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2015/11/17 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RT1E040RP_TH Tj Ta C1 Tj Ta 458.6u C2 2 Ta 792.0u C3 3 Ta 6.047m C4 4 Ta 606.4m R1 Tj 2 1.678 R2 2 3 5.441 R3 3 4 46.11 R4 4 Ta 61.94 .ENDS RT1E040RP_TH