* RUM002N05_TH THERMAL model * PKG: VMT3,Vdss=50V,Id=0.2A * Rds(on)=1.6Ħ,Pd=150mW * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2015/12/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RUM002N05_TH Tj Ta C1 Tj Ta 51.73u C2 2 Ta 58.65u C3 3 Ta 724.3u C4 4 Ta 200.3m R1 Tj 2 7.738 R2 2 3 53.32 R3 3 4 137.3 R4 4 Ta 74.59 .ENDS RUM002N05_TH