* RUR020N02_TH THERMAL model * PKG: TSMT3,Vdss=20V,Id=2A * Rds(on)=75mĦ,Qg=2nC * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2015/12/01 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RUR020N02_TH Tj Ta C1 Tj Ta 134.4u C2 2 Ta 419.0u C3 3 Ta 4.017m C4 4 Ta 311.9m R1 Tj 2 5.588 R2 2 3 9.494 R3 3 4 74.80 R4 4 Ta 86.63 .ENDS RUR020N02_TH