* RUR040N02_TH THERMAL model * PKG: TSMT3,Vdss=20V,Id=4A * Rds(on)=25mĦ,Qg=8nC * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2015/12/01 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RUR040N02_TH Tj Ta C1 Tj Ta 388.8u C2 2 Ta 438.0u C3 3 Ta 4.345m C4 4 Ta 313.0m R1 Tj 2 3.056 R2 2 3 7.524 R3 3 4 74.41 R4 4 Ta 85.74 .ENDS RUR040N02_TH