* RZF013P01_TH THERMAL model * PKG: TUMT3,Vdss=-12V,Id=1.3A * Rds(on)=190mĦ,Qg=2.4nC * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2015/11/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RZF013P01_TH Tj Ta C1 Tj Ta 95.66u C2 2 Ta 373.3u C3 3 Ta 3.152m C4 4 Ta 375.9m R1 Tj 2 7.323 R2 2 3 11.46 R3 3 4 75.05 R4 4 Ta 74.36 .ENDS RZF013P01_TH